DIN#.INV

Description

Sets or gets the polarity of a digital input.

Value

Description
0 – Active High The digital input state is 1 when voltage is applied to the I/O pin
1 – Active Low The digital input state is 1 when voltage is removed from the I/O pin

Examples

Code

With 24V on DIN1:

--> DIN1.INV 0 //Active High
--> DIN1.STATE 1 --> DIN1.INV 1 //Active low --> DIN1.STATE 0

With 0V on DIN1:

--> DIN1.INV 0 //Active High
--> DIN1.STATE 0 --> DIN1.INV 1 //Active low --> DIN1.STATE 1

Context

For more information see Digital Inputs and Outputs.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type Read/Write
Units N/A
Range 0 to 1
Default Value 0 (Active high)
Data Type Integer
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
DIN1.INV

3590h

01h

Unsigned8

-

-

Read/Write

No

DIN2.INV

3591h

01h

Unsigned8

-

-

Read/Write

No

DIN3.INV

3592h

01h

Unsigned8

-

-

Read/Write

No

DIN4.INV

3593h

01h

Unsigned8

-

-

Read/Write

No

DIN5.INV

3594h

01h

Unsigned8

-

-

Read/Write

No

DIN6.INV

3595h

01h

Unsigned8

-

-

Read/Write

No

DIN7.INV

3596h

01h

Unsigned8

-

-

Read/Write

No

DIN8.INV

3597h

01h

Unsigned8

-

-

Read/Write

No

DIN9.INV

3598h

01h

Unsigned8

-

-

Read/Write

No

DIN10.INV

3599h

01h

Unsigned8

-

-

Read/Write

No

DIN11.INV

359ah

01h

Unsigned8

-

-

Read/Write

No

DIN12.INV

359bh

01h

Unsigned8

-

-

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

DIN1.INV

20050

4E52

Unsigned8

Read/Write

-

DIN2.INV

20051

4E53

Unsigned8

Read/Write

-

DIN3.INV

20052

4E54

Unsigned8

Read/Write

-

DIN4.INV

20053

4E55

Unsigned8

Read/Write

-

DIN5.INV

20054

4E56

Unsigned8

Read/Write

-

DIN6.INV

20055

4E57

Unsigned8

Read/Write

-

DIN7.INV

20056

4E58

Unsigned8

Read/Write

-

DIN8.INV

20057

4E59

Unsigned8

Read/Write

-

DIN9.INV

20058

4E5A

Unsigned8

Read/Write

-

DIN10.INV

20059

4E5B

Unsigned8

Read/Write

-

DIN11.INV

20060

4E5C

Unsigned8

Read/Write

-

DIN12.INV

20061

4E5D

Unsigned8

Read/Write

-

PROFINET

Parameter

PNU

Data Type

Access

Units

DIN1.INV

20050

Unsigned8

Read/Write

-

DIN2.INV

20051

Unsigned8

Read/Write

-

DIN3.INV

20052

Unsigned8

Read/Write

-

DIN4.INV

20053

Unsigned8

Read/Write

-

DIN5.INV

20054

Unsigned8

Read/Write

-

DIN6.INV

20055

Unsigned8

Read/Write

-

DIN7.INV

20056

Unsigned8

Read/Write

-

DIN8.INV

20057

Unsigned8

Read/Write

-

DIN9.INV

20058

Unsigned8

Read/Write

-

DIN10.INV

20059

Unsigned8

Read/Write

-

DIN11.INV

20060

Unsigned8

Read/Write

-

DIN12.INV

20061

Unsigned8

Read/Write

-